UB Polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 1.0 MPa
NA/NB Nylon tube
Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
SFT/SET Fluororesin tube
Fluid medium: Air, water (condition), chemicals, etc(condition)
Max. operating pressure: SFT:2.4 MPa, SET: 2.7 MPa
SNT Polyamide tube
Fluid medium: Air, water (condition), drinking water, etc (condition)
Max. operating pressure: 1.5 MPa