VF

Vacuum filter removes the dust and water drops sucked in by the Vacuum Generator.

Fluid medium Air
Operating pressure range -100~0 kpa
Filtering accuracy 10 μm
Operating temp. range 0~+60℃(no freezing)
VRL Vacuum generator
Fluid medium: Air, Inert gas
Operating pressure range: 0~0.9MPa
 
VB Vacuum generator
Fluid medium: Air
Max. operating pressure: 0.15~0.7 MPa, VY:0.3~0.7 MPa
 
TOP