15 Feb 2024

Connect your future

Mindman 3D triple screen show: The world's first three screens: mesh screen, LCD display, main visua...

Mindman 3D triple screen show: The world's first three screens: mesh screen, LCD display, main visual wall, three-layer image stacking, creating an unprecedented visual feast, presenting the #automation strategy and goal of WE CONNECT YOUR FUTURE in Mindman , hoping to set the benchmark of Made in Taiwan automatic components around the world.

More

14 Feb 2024

Direct acting type compact solenoid valve (MVDA)

Applications: Process and precision instrumentation, Selection systems - Grain sorting machine, Mete...

Applications: Process and precision instrumentation, Selection systems - Grain sorting machine, Metering systems, Industrial automation.

More

15 Jan 2024

Wafer Transferring Machine

Applied in the semiconductor industry, such as wafer transferring, manufacturing, testing, packaging...

Applied in the semiconductor industry, such as wafer transferring, manufacturing, testing, packaging, and related process. Integrate pneumatic automation components, electric cylinders, and air management system.

More

11 Dec 2023

360 Factory Tour

Pneumatic Automation Solution for Smart Manufacturing

Pneumatic Automation Solution for Smart Manufacturing

More

09 Dec 2023

End of Arm Tooling (EOAT)

Multi-tasking application display - Robotic arm with MCTC Automatic tool changer, featuring Vacuum p...

Multi-tasking application display - Robotic arm with MCTC Automatic tool changer, featuring Vacuum pad, Vacuum generators, Pressure sensors, All-in-one pneumatic gripper, Vacuum suction components (with built-in high-flow vacuum generator), Foam suction cups, Parallel gripper, Linear Position Sensor, Deburring Tool, Electric gripper, Magnetic gripper, and more...

More

08 Dec 2023

Multi-axis electric cylinder

Slider electric cylinder has the advantages of convenience, space saving and simple wiring. Slider e...

Slider electric cylinder has the advantages of convenience, space saving and simple wiring. Slider electric cylinder table combines with vision module or laser measuring instrument makes system operation more flexible.

More

07 Dec 2023

Automatic cleaning application

The two-axis transfer system is combined with the refueling module to build automatic cleaning equip...

The two-axis transfer system is combined with the refueling module to build automatic cleaning equipment. With multiple position and adjustable velocity features of electric actuators, the equipment could be set the optimal cleaning action flow to achieve high yield production.

More

05 Sep 2023

MCQV3 / MCQI3 Automatic Air Cushioning Cylinder

Patent Exhaust Groove, Modualized Parts, Reduce number of parts needed, Low impact and vibration, R...

Patent Exhaust Groove, Modualized Parts, Reduce number of parts needed, Low impact and vibration, Reduce weight

More

01 May 2022

MCTC Automatic Tool Changer

Under the payload of 50 Kg, the automatic tool change device can be installed onto any format of rob...

Under the payload of 50 Kg, the automatic tool change device can be installed onto any format of robot system. With the feature of quick tool change, a lot of changeover time is saved. Tool side can perform a variety of applications, such as grippers, vacuum pad, pneumatic tools and so on.

More

01 Feb 2022

SEMICON Taiwan 2021 | Exhibition Highlights | Mindman

The semiconductor industry is an important economic leader in Taiwan, automation equipment is the ke...

The semiconductor industry is an important economic leader in Taiwan, automation equipment is the key component for semiconductor production equipment which accelerates the production process. MINDMAN has various automation products in electric, pneumatic, vacuum, and tube fitting to fully support the semiconductor production process.

More

03 Jan 2022

Fieldbus System MVE series

• Compatible Protocol EtherNet/IP • Max. 8 units can be connected of I/O. • Wiring time and...

• Compatible Protocol EtherNet/IP • Max. 8 units can be connected of I/O. • Wiring time and labor costscan be reduced. • Short/Open-circuit detection function The location of error can be dentified. • Counter function It is possible to ascertain the maintenance period and identify the parts that require maintenance. • Web server function Enable status checking and parameter setting by using web browser.

More

03 Jan 2022

MCTA Pneumatic Gripper

Body specification : 66, 80 (mm) All-in-One module design with embedded solenoid valves and sensor ...

Body specification : 66, 80 (mm) All-in-One module design with embedded solenoid valves and sensor switches. Only one I/O signal cable and one air tube is required. Plug and play. High reliability and simple operation compare with electirc grippers. Integrated wires with power-off protection. Easy mounting design with threads and bolts.

More

01 Jan 2022

Solenoid Valve MVSP

Low power consumption: DC power 0.95W, It can save over 70% power consumption compared with other br...

Low power consumption: DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).

More

01 Jan 2022

Grippers MCH*

High precision and grip force, wear-endurance and high reliability with slim design of space saving....

High precision and grip force, wear-endurance and high reliability with slim design of space saving. Embedded sensor switch for whole series. Bore size:φ10~φ160.

More

01 Jan 2022

AIR UNITS MACT/P 302/401/403

It is light, easy to assemble and save more space. Also with plenty of options, high compatibility a...

It is light, easy to assemble and save more space. Also with plenty of options, high compatibility and can change combination based on demands.

More

01 Jan 2022

Electric Actuator Application

● Electric slider cylinder has the advantages of convenience, space saving and simple wiring. ● Ele...

● Electric slider cylinder has the advantages of convenience, space saving and simple wiring. ● Electric slider cylinder with position repeatability of ±0.02mm which is a high performance and cost-effective choice. ● Electric slider cylinder table combines with vision module or laser measuring instrument makes system operation more flexible. ● Mindman could provide electric slider cylinder and other automation accessories.

More

TOP