Technical Support
CV= Q / (400 × [√(P2+1) × (P1-P2)])
Inlet pressure (P1)
bar
Outlet pressure (P2)
bar
Flow (Q)
l/min
CV
Q = 400 × CV × [√(P2+1) × (P1-P2)]
Inlet pressure (P1)
bar
Outlet pressure (P2)
bar
CV
Flow (Q)
l/min
CV= S /18 , Q= CV × 980
Effective orifice (S)
mm2
CV
Flow (Q)
l/min

F = P × A (or B) - f
A = π × Tr2 (Tr=Bore radius)
B = A - (π × Tr2) (tr=Piston rod radius)
Bore (T)
mm
Piston Rod (t)
mm
Air pressure (P)
MPa
Friction drag (f)
N
Piston area
mm2
Cylinder force (F)
N

Qn = ( A + B ) × L × P + 0.1010.101 × n × 0.000001
Bore (T)
mm
Piston Rod (t)
mm
Air pressure (P)
MPa
Cylinder stroke (L)
mm
Operation cycle (n)
cycle/min
Piston area
mm2
Air consumption (Qn)
l/min
Flow
[To restore the initial values, please press F5 to refresh.]| m3/s | l/s | cm3/s | m3/h | m3/min | l/h | l/min | ft3/min (scfm) | gallon min UK | gallon min USA |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 103 | 106 | 3.6×106 | 60 | 3.6×106 | 60×103 | 2.12×103 | 13.2×103 | 15.85×103 |
| 10-3 | 1 | 103 | 3.6 | 60×10-3 | 3.6×103 | 60 | 2.12 | 13.2 | 15.85 |
| 10-6 | 10-3 | 1 | 3.6×10-3 | 60×10-6 | 3.6 | 60x10-3 | 2.12x10-3 | 13.2x10-3 | 15.85x10-3 |
| 0.28x10-3 | 0.28 | 0.28x103 | 1 | 16.67×10-3 | 103 | 16.67 | 0.59 | 3.67 | 4.4 |
| 16.67x10-3 | 16.67 | 16.67×103 | 60 | 1 | 60×103 | 103 | 35.31 | 219.97 | 264.17 |
| 0.28x10-6 | 0.28x10-3 | 0.28 | 10-3 | 16.67×10-6 | 1 | 16.67×10-3 | 0.59x10-3 | 3.67x10-3 | 4.4x10-3 |
| 16.67x10-6 | 16.67x10-3 | 16.67 | 60×10-3 | 10-3 | 60 | 1 | 35.31×10-3 | 219.97×10-3 | 264×10-3 |
| 0.47x10-3 | 0.47 | 0.47x103 | 1.699 | 28.32x10-3 | 1.699x103 | 28.32 | 1 | 6.23 | 7.48 |
| 75.79x10-6 | 75.77x10-3 | 75.77 | 0.273 | 4.55x10-3 | 0.273x103 | 4.55 | 0.16 | 1 | 1.2 |
| 63.09×10-6 | 63.09×10-3 | 63.09 | 0.227 | 3.79×10-3 | 0.277×103 | 3.79 | 0.13 | 0.83 | 1 |
Pressure
[To restore the initial values, please press F5 to refresh.]| Pa | kPa | MPa | bar | mbar | kgf/cm2 | cmH2O | mmH2O | mmHg | p.s.i |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 10-3 | 10-6 | 10-5 | 10-2 | 10.2×10-6 | 10.2×10-3 | 101.97×10-3 | 7.5×10-3 | 0.15×10-3 |
| 103 | 1 | 10-3 | 10-2 | 10 | 10.2×10-3 | 10.2 | 101.97 | 7.5 | 0.15 |
| 106 | 103 | 1 | 10 | 104 | 10.2 | 10.2x103 | 101.97x103 | 7.5x103 | 0.15x103 |
| 105 | 102 | 10-1 | 1 | 10-3 | 1.02 | 1.02x103 | 1.02x104 | 0.75 | 14.5x10-3 |
| 102 | 10-1 | 10-4 | 10-3 | 1 | 1.02×10-3 | 1.02 | 10.02 | 0.75 | 14.5x10-3 |
| 98066.5 | 98.07 | 98.07x10-3 | 0.98 | 980.67 | 1 | 1000 | 10000 | 735.56 | 14.22 |
| 98.0665 | 98.07x10-3 | 98.07x10-6 | 0.98x10-3 | 0.98 | 10-3 | 1 | 10 | 0.74 | 14.22x10-3 |
| 9.80665 | 9.807x10-3 | 9.807x10-6 | 98.07x10-3 | 98.07x10-6 | 10-4 | 0.1 | 1 | 73.56x10-3 | 1.42x10-3 |
| 133.32 | 133.32×10-3 | 133.32×10-6 | 1.33x10-3 | 1.33 | 1.36x10-3 | 1.36 | 13.6 | 1 | 19.34×10-3 |
| 6894.76 | 6.89 | 6.89×10-3 | 68.95×10-3 | 68.95 | 70.31×10-3 | 70.31 | 703.07 | 51.71 | 1 |