Sensor switch
Back
Home
Product Information
Discontinued Products
Other Auxiliary Equipments
Sensor switch(RDF)
PDF
RDF
Technical information
RDF
New
Discontinued Date : 2020.02.21
Q'ty :
Inquiry
RDF / RDFV (Non-contact), RNF / RNFV (NPN current sinking), RPF / RPFV (PNP current sourcing).
Specification
Order Example
Accessory
Wiring method
2 wire, 3 wire
Switching logic
Solid state output, normally open
Switch type
Without contant, NPN current sinking, PNP current sourcing
Contact rating
0.6W, 1.5W (max.)
(※1)
Operating voltage
10~28V DC, 5~30V DC, 4.5~28V DC
Switching current
4~20mA, 50mA (max.)
Current consumption
10mA @24V DC max.
Voltage drop
3.5V, 0.5V @ 50mA (max.)
Leakage current
0.8mA, 0.1mA, 0.01mA max.
Indicator
Red LED
Cable
2.6φ,2C,PVC, 2.6φ,3C,PVC
Temperature range
-10℃~+70℃ (No freezing)
Shock
50G
(※2)
Vibration
9G
(※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
4, 3,4
(※4)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) /X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
M83.M84.M88
Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
/ RL: Angle cable socket, Cable Material: PVC / PUR.
PDF
RDF
Technical information
TOP