M83.M84.M88

M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
Rated voltage 60V DC/AC
Rated current 3A
Contact material Gold plated brass
Contact bearer material PA
Housing material PP
Housing color Black
Cable material φ4.5, PVC / φ4.5, PUR
Cable color Grey (PVC), Black (PUR)
Cable conductor 24AWG
Temperature -20℃~+80℃ (No freezing)
Protection class IEC60529 IP 67
proimages/prod_orderno/E_M8.gif
RCA.RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*。
 
RCE.RDE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RCM.RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
RDKP Sensor switch
Assembling style:MCKG.
 
RH Sensor switch
Assembling style: MCHG, MCHQ, MCHGH, MCHGF, MCRH.
 
RK Sensor switch
Assembling style: MCHK, MCHX, MCHW.
 
RDF Sensor switch
RDF / RDFV (Non-contact), RNF / RNFV (NPN current sinking), RPF / RPFV (PNP current sourcing).
 
RCS Sensor switch
Assembling style:MCMJ, MCMA, MCMI, RCS-Voltage range:5~240V DC/AC, RNS-Voltage range:5~30V DC.
 
RCB.RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
RCD.RDD Sensor switch
Assembling style: MCDB, MCRB, MCRPMS.
 
RCI Sensor switch
Assembling style: MCQI2, MCBQI2, MCJI, MCGI, MGTX, METB, MGTU, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
RDGV Sensor switch
Assembling style: MCJU, MCFB, MCGS .
 
RT Sensor switch
Assembling style: MCRJ, MCRQ, MCRQ-S, MCHG2, MCHU, MCHY.
 
TOP