K-Brass

Fluid medium: Air, Water (Conditional), Thermal oil (Conditional)
Max. operating: 1.0 MPa

Fluid medium Air, Water (Conditional), Thermal oil (Conditional)
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range HNBR seal: 0~100ºC,
FKM seal: 0~120ºC,
NBR seal: 0~60ºC (No freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP