M124R-D

Rated voltage: 30V DC/AC, Rated current: 0.5A, Contact bearer material: PVC.
Number of contacts 4, 8
Rated voltage 30V DC/AC
Rated current 0.5A
Contact material Brass (Au plating)
Contact bearer material PVC
Housing color Gray
Cable material φ4.5, PVC 
Cable color Gray
Temperature -20℃~+60℃ (No freezing)
Cable conductor 0.14mm2 / 26AWG
Protection class of contact IP 67, IP 20
proimages/prod_orderno/E_M124R-D.gif
TOP