M124R-FA

Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
Number of contacts 4
Rated voltage 125V DC/AC
Rated current 3A
Contact material Brass (Au plating)
Contact bearer material PVC
Housing color Gray
Cable material φ4.2, PVC 
Cable color Gray
Temperature -20℃~+60℃ (No freezing)
Cable conductor 0.34mm2 / 22AWG
Protection class of contact IP 67
proimages/prod_orderno/E_M124R-FA.gif
TOP