NLI080X

Rated force: 9.25 N, Repeatability: ±0.015 mm, Operating voltage: 24/48 V, Rated current: 2.44 A
  • Compact design, Integrated driver and encoder
  • Programmable multi-segment position motion control (Position table)
  • Programmable motion curve types (trapezoidal, triangular, sinusoidal, etc.)
  • Support for force control and force origin return
  • Support for Modbus RTU communication protocol
Rated force 9.25 N
Peak force(S3-5%) 41.35 N
Repeatability ± 0.015 mm
Operating voltage 24/48 V
Rated current 2.44 A
Peak current(S3-5%) 10.9 A
Pole pair pitch 30 mm
Force constant 3.79 N/A
Back EMF constant 2.19 Vrms/(m/s)
Phase resistance 4.86 Ohm
Phase inductance 0.6 mH
Control method Modbus RTU (RS-485)、I/O (2 in 3 out)
Rod 0.35 kg/m
Body 0.4 kg
Remark ※1. There is a ±10% tolerance for the parameters, except for dimensional
※2. Due to the minimum length of internal magnets in the rod, the actual effective stroke of the rod will be longer than the ordered stroke.
proimages/prod_orderno/E_NLi080X.gif
TOP