RC/RL

These piping joints are use for swiveling and swinging connections. Clear (semitransparent) color used for the resin body makes it possible to check visually the fluid (liquid) inside.
  • These piping joints are use for swiveling and swinging connections.
    The joints incorporating a ball bearing, are suited for fast continuous swiveling and swinging connections.


Fluid medium Air
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP