MAIR100

Port size: 1/8, Operating pressure range: 1 MPa, Proof pressure: 1.5 MPa.
Bore No. 6A
Port size 1/8
Medium Air
Operating pressure range 1 MPa
Proof pressure 1.5 MPa
Regulated pressure range 2K: 0.005~0.2 MPa,4K: 0.01~0.4 MPa,8K: 0.01~0.8 MPa
Sensitivity Within(E) 0.2% of full span
Repeatability Within(E) ±0.5% of full span
Air consumption (※) 4.4 l/min(ANR)
Ambient temperature -5~+60℃ (No freezing)
Attachment Bracket
Option Pressure gauge (PG-33S)
Weight 150 g
Remark ※1. For supply pressure 1 MPa.
※2. Air is normally being discharged to the atmosphere from a bleed hole or an exhaust port.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP