MCRPL

Tube I.D. φ 16, 25, 32, 40, 50, 63 (mm). Equal forces on both ends of the piston. High cantilever and direct loads can be taken on piston.
  • Equal forces on both ends of the piston.
  • High cantilever and direct loads can be taken on piston. Multi ported endcaps as standard.
  • Self guiding. High temperature seals available as a standard option. 
  • Many mounting options available. 
  • 50% space saving when compared to conventional cylinders. 
  • Reed switches available. Magnetic as standard. 
  • Simple construction enables rapid servicing of cylinder. 
  • Slow speed grease available as option to enable very slow and smooth piston movement.
Acting type Double acting
Tube I.D. (mm) MCRPL:16,25,32,40 / MCRPLF:16,25,32,40,50,63
Port size MCRPL:M5~G1/4 / MCRPLF:M5~G3/8
No. of port 3
Medium Air
Operating pressure range 0.1~0.78 MPa
Ambient Temperature -10℃ ~ +80℃ (No freezing)
Lubrication With or Without lubrication
Cushion With adjustable cushion at both ends
Stroke range (※1) φ16: 100~3300 mm / φ25~63: 100~5600 mm
Sensor switch RCAL
Sensor switch holder HPL
Remark

※1. Minimum stroke unit 1mm.
※2. The tube isn't airtight, so the cylinder is allowed little leakage.
Before the cylinder is sale, it has passed the standard of leakage test.

proimages/prod_orderno/E_MCRPL.gif

Anonymous login Caution Procedure Demonstration

  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • Simple Guide:Select the required product model number → Select "CAD download " at the left-bottom corner → Select the drawing format → Start download → Download
  • Video Guide : 2D/3D downloading procedure demonstration.
TOP