RCE1.RDE1E

Assembling style:MCJQ MCJT, MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCRA, MCKB, MCDA, MCSH ,MCSS, MCHA, MCHB, MSB*, MSL*.
Wiring method 2 wire, 3 wire
Switching logic Solid state output, normally open
Switch type Reed switch, NPN current sinking, PNP current sourcing
Operating voltage 5~120V DC/AC, 5~30V DC
Switching current 100mA, 50mA, 80mA (max.)
Switching rating 10W, 1.5W, 2.2W (max.) (※1)
Voltage drop 3.5V, 0.5@50mA (max.)
Indicator Red LED
Cable φ2.8,2C,PU, φ2.6,2C,PVC, φ2.6,3C,PVC
Temperature -10~70℃ (No freezing)
Shock 30G, 50G (※2)
Vibration 9G (※3)
Enclosure classification IP529 IP67
Protection circuit 1, 3,4 (※4)
Weight 20g (2m cable)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83.M84.M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP