2025-08-28

  • Compact electric actuato MEJQ. Awarded the 2025 EEA (Energy Efficiency Award) - Gold award (Electric and Control Group)。

  • The MEJQ designed with a systematic energy-saving and carbon-reduction approach across its entire product life cycle—from structural design and manufacturing processes to control systems—fully integrating low-carbon concepts. Its innovative anti-rotation shaft design reduces the number of core components by 64%, significantly simplifying the traditionally complex assembly and machining of anti-rotation mechanisms, while lowering the consumption of cutting fluid, cutting tools, and electricity. The control system offers diverse configurations, reducing cable usage by up to 80%, saving installation space, and cutting carbon emissions and energy consumption associated with wiring and control panel production. The motor is equipped with a standby current-reduction function, automatically lowering current output during idle periods, with an estimated annual carbon reduction of around 20%—particularly beneficial for applications requiring high-frequency or long-duration operation. For ease of maintenance and extended lifespan, key wear components are modularized for replacement, enhancing overall reusability. From material selection and structural design to process optimization and system configuration, the MEJQ Compact Electric Actuator by Mindman Industrial Co., Ltd. serves as a vital link in the green manufacturing chain, delivering a smart, automated, and low-carbon motion solution that supports the manufacturing industry’s transition toward a circular economy and net-zero emissions.

  • Winning website ~ https://www.tfpa.org.tw/en/award_detail.php?id=5
  • Product information~ MEJQ
2025 EEA
TOP