MEJQ

Size : 16, 20, Non-rotating rod. Compact, Lightweight. Pre-lubricated before shipment. Good repeatability accuracy. Compatible with external magnetic sensors.
Industrial Automation & Smart Manufacturing, Robotics & Automation Systems, Semiconductor Manufacturing, Electronics Assembly, Automotive Manufacturing
  • Non-rotating hexagonal rod eliminates external anti-rotation mechanisms and improves positioning accuracy.
  • Compact and lightweight design saves valuable installation space in automation equipment.
  • High positioning repeatability of ±0.02 mm ensures precise and consistent linear motion.
  • Ball screw drive provides smooth movement, high thrust, and long service life.
  • Pre-lubricated before shipment to reduce maintenance requirements and simplify installation.
  • Compatible with external magnetic sensors for accurate position detection and monitoring.
  • Available in multiple stroke lengths and motor options to meet diverse application needs.
  • Delivers high thrust up to 1,196 N for demanding industrial automation tasks.
  • Suitable for environments without compressed air, reducing energy consumption and airborne contamination.
  • Ideal for precision assembly, pick-and-place systems, semiconductor equipment, and smart factory automation.
Size 16, 20
Positioning repeatability ±0.02 mm
Lead 1, 2 mm
Ball screw ø4, ø6
Stroke  30 / 50 / 75 / 100 mm
Anti-rotation tolerance ±0.7°
Sensor switch RDC(V), RQC(V)
With step motor □25, □28, □35
Max. speed ≤ 42 ~ ≤ 100 mm/s
Rated axial load(*2,3) Size 16: 0.7 kg
Size 20: 0.95 kg
Max. thrust (*4) 206 ~ 1196 N
Remark *1. Do not apply radial loads or loads in directions other than the intended movement direction to the shaft.
*2. The rated load capacity varies depending on the moving speed. Please refer to the Speed-Load Graph. 
*3. The rated axial horizontal load refers to a value when the shaft is free from radial and moment loads and is supported externally by a linear guide.
*4. Thrust and operating speed are subject to variation depending on cable length, load, stroke, and mounting conditions. The thrust tolerance is ±20%. All specified values are based on 250 rpm motor operation.
proimages/prod_orderno/E_MEJQ.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
TOP