UBT

Fluid medium: Air.  Max. operating pressure: 1.0 MPa
  • Ester based polyurethane tubing brings mechanical strength and oil resistance
  • The cut marks at 500mm interval are printed on the tube
    It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.

Fluid medium Air
Max. operating pressure (65%RH at 20ºC) 1.0 MPa
Max. vacuum -100 kpa
Operating temp. rang -20~70℃(no freezing)
Tube color 2 color (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tubes can be bundled easily and tidily by simply tucking multiple tubes into Tube Binder.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP