This Exhaust Needle Valve controls the exhaust flow rate. The valve can be attached directly to a solenoid valve. Best suitable in case a cylinder, etc has no sufficient space around for installation of a speed controller or adjustment of the needle. (Note: Please install it not too far from a cylinder.). Fluid medium: Air, Operating pressure range: 0~0.9 MPa.










CAD download