HML

No need to design EOAT. This modular kit can be directly mounted to EOAT. Two different lengths are available both for main guide and Vacuum Pad guide. Robot flange converting attachment" are available, which connects EOAT with a robot of different companies.
  • No need to design EOAT. This modular kit can be directly mounted to EOAT.
  • Two different lengths are available both for main guide and Vacuum Pad guide.
    Two types each for Flange, Main guide, Vacuum pad guide are available for free combination. (8 combinations are possible.)
  • Robot flange converting attachment" are available, which connects EOAT with a robot of different companies.
    For robots with the weight capacity of approx. 6 kgs or less.
  • Curved aluminum edge trim secures strength and realizes light-weighting.
  • Pisco can offer a special kit according to customized pad position from small ordering lot size.

PDF

HML
TOP