Handy Manometer
- Home
- Product Information
- Fittings & Tube (PISCO)
- Speed Control
- Pressure Switch & Gauge
- Handy Manometer(GPH)
Thin, light weight and highly functional handy pressure gauge.
- Thin, light weight and highly functional handy pressure gauge
- Usability and convenience are pursued by palm top design
- Clear large display
3 & 1/2 digits LCD display - Three types of pressure range
Compound gauge pressure, compound gauge pressure (low range) and absolute pressure indication models are selectable depending on the applications. - Analog output function is equipped, too
- Low power consumption design
Using commercially available dry-cell batteries (AAA battery x 2 pcs.), last about 1000 hours. (The Manometer does not come with batteries.)
- General spec.
Indication system | 3 & 1/2 digits LCD |
---|---|
Sensor resolution | 1 digit |
Function | Zero point adjustment (*1), Indication retention, Offset (*1), Auto-power-off |
Operating temp. | 0~50℃(No freezing) |
Operating humidity | 15~85%RH or below (No condensing) |
Driving power | 3VDC, 2 x AAA dry cell (*2) |
Pressure port | M5×0.8 Female thread |
Protection structure | IP40 (IEC standard) (*3) |
Battery life | About 1,000 hours |
Note | *1. GPH-B does not have the function of Zero point and Offset adjustment. *2. The Manometer does not come with batteries. Use commercially available dry-cell batteries (alkaline or manganese cells). |
- Compound gauge pressure (low range) type
Rated pressure range | -101~100kPa |
---|---|
Max. pressure | 200kPa |
Indicator accuracy (25℃) | ±0.5% F.S. ±2 digits |
Indicator accuracy (25±25℃) | ±1% F.S.±2 digits or less |
Admitted media | Air, non-corrosive gas |
Analog output power supply | 5 ±0.5V DC, 5mA or less, External power supply (Built-in fuel cell is not possible.) |
Analog output voltage | -1.000~1.000V |
Analog output accuracy | ±10mV (Within indication standard) |
Standard attachments | Instruction manual, inspection report |
- Compound gauge pressure type specifications
Rated pressure range | -100~1,000kPa |
---|---|
Max. pressure | 1,500kPa |
Indicator accuracy (25℃) | ±0.5% F.S. ± 2 digits |
Indicator accuracy (25±25℃) | ±1% F.S. ± 2 digits or less |
Admitted media | Air, non-corrosive gas |
Analog output power supply | 5 ±0.5V DC, 5mA or less, External power supply (Built-in fuel cell is not possible.) |
Analog output voltage | -1.000~1.000V |
Analog output accuracy | ±10mV (Within indication standard) |
Standard attachments | Instruction manual, inspection report |
- Absolute pressure type
Rated pressure range | 0~100kPa abs |
---|---|
Max. pressure | 200kPa abs |
Indicator accuracy (25℃) | ±0.5% F.S. ± 2 digits |
Indicator accuracy (25±25℃) | ±2% F.S. ± 2 digits or less |
Admitted media | Air, non-corrosive gas and fluids (SUS316 should not be corroded.) |
Analog output power supply | 5 ±0.5V DC, 5mA or less, External power supply (Built-in fuel cell is not possible.) |
Analog output voltage | 0.000~1.000V |
Analog output accuracy | ±10mV (Within indication standard) |
Standard attachments | Instruction manual, inspection report, Protective cover |
Note | * Liquid cannot be used when ø4 or ø6 straight push-in fitting (Code:4 or 6) is selected in port type and size. Please select a fitting with M5 male thread which can be used with your fluid from our fitting series. |