The friction factor is 1/3 of PISCO's most versatile polyurethane tubings (UB) The coefficient of friction is 1/3 by the test measured by sliding a weight on the material of Low-Friction polyurethane vs. Polyurethane (UB) Tubing.
5 colors are available for identification and color-coding
The cut marks at 500mm interval are printed on the tube It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.