M124A-SF

M12, 4 Pin, A-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
Number of contacts 4
Code A
Rated voltage 250V DC/AC
Rated current 4A
Temperature -25°C~+80°C (No freezing)
Protection class of contact IP 67
Suitable for AWG 22AWG
Seals for cable OD φ5.5 mm
Housing material Nylon
proimages/prod_orderno/C_M124A-SF.gif
TOP