M124D-SM

M12, 4 Pin, D-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
Number of contacts 4
Code D
Rated voltage 250V DC/AC
Rated current 4A
Temperature -40℃~+105℃ (No freezing)
Protection class of contact IP 67
Suitable for AWG 22AWG
Seals for cable OD φ4 mm ~ φ8 mm
Housing material Nylon
proimages/prod_orderno/E_M124C-M.gif
TOP