M8, 3 Pin, Rated voltage: 60V DC/AC, Rated current: 5A, Housing material: Nylon.
| Number of contacts |
3 |
| Rated voltage |
60V DC/AC |
| Rated current |
5A |
| Temperature |
-40℃~+105℃ (No freezing) |
| Protection class of contact |
IP 67 |
| Suitable for AWG |
20~26AWG |
| Seals for cable OD |
φ4.5 mm ~ φ6.5 mm |
| Housing material |
Nylon |