MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Energy policy
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinder
Electric Actuator
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Component
Process Valve
Sensor
Auxiliary Equipment
Discontinued Product
下載履歷表
福利措施
Remote Modules MA-10xx|RS-485 Interface
Back
Home
Product Information
Auxiliary Equipment
PLC Control System
I/O modules
Remote modules(MA-10xx)
PDF
MA-10xx
User guide
MA-10xx
New
Q'ty :
Inquiry
RS-485 Interface.Supports Modbus RTU / ASCII. Isolation voltage: 5000 VDC.Dual watchdog timer.
Free PC software Mindman Utility.
Features
Specification
Order Example
Download
RS-485 Interface.
Supports Modbus RTU / ASCII.
LED Indicators.
Isolation voltage: 5000 VDC.
Dual watchdog timer.
Surge, EFT and ESD protection.
Free PC software Mindman Utility.
Output
4, 8, 12
Input
8, 16
Power consumption
24VDC
Input power
+10~+30VDC
Output type
Source/ Sink/ Signal Relay/ Power Relay
Input type
10~30 VDC
Input rating (Isolation)
10~35VDC/1A; 40VDC/200mA; 120VAC/0.5A 30V/1A; 250VAC/5A 30VDC/5A
Output rating (max.)
Logic level 0: +1 V max. Logic level 1: +3.5 ~ 30 V
Operation temperature
-20~+75℃ (No freezing)
Isolation voltage
5000 V DC
LED
YES
Modbus support
Modbus RTU + Modbus ASCII
Watchdog timer
System m & Comm.
Size (L×W×H)
120× 77 × 40 mm (with bracket)
Software Download
Mindman Utility
PDF
MA-10xx
User guide
TOP