MA-118x

FBD + LD System.Support start-up screen (108×64 pixels).Linking of 1024 function block is possible. Support full modbus protocol.

  • FBD + LD System.
  • Support start-up screen (108×64 pixels) Multiple communication port. 
  • Password protection, copy protection. 
  • 104 FBD integrated functions, 97 LD integrated functions, pre-tested functions. Linking of 1024 function block is possible. 
  • Display of message texts, adjust program parameter. 
  • Integrated data latch. 
  • Flexibly expandable up to 10000 points. 
  • Support full modbus protocol. 
  • Free PC software Mindman Editor + Mindman Utility.
Operation Voltage 10~30VDC/24VDC
Inputs 8*DI(Isolation) status low:<2vdc status="" high:="">4VDC
4*DI(Isolation) status low:<2vdc status="" high:="">4VDC
Outputs 4*Isolation (Relay), 4*Isolation (Transistor)
Input voltage range

Digital ON: 4~30 VDC / OFF: 2 VDC(max) ;  

Digital ON: 4~30 VDC / OFF: 2 VDC(max) / Analog: 0~10VDC

Continuous current

Relay: 5A (with resistive load), 2A (with inductive load) 

Transistor: 1.75A (OCP/OTP/UVLO)

Input Operating Frequency 250KHZ (Total 1000KHZ)
RTC/ Hold During Power Off Yes
Operation Temperature -20~+75℃
Communication USB*1 & RS-485*2 & RS-232*1
Communication Baud Rate 2400~921600 bps
Degree Of Protection IP20
Base Controller IOs 12 IOS
Installation 35 mm DIN rail or Flush mounting
Dimension (W×H×D mm) 76.4×118.2×40.7 mm
Communication Cable CAB-MINIUSB60 or RS-485 or RS-232
proimages/prod_orderno/E_MA-118x.gif
TOP