Interface |
RS-232 to RS-485/422/232; RS-232 to RS-485/422/232 |
Speed |
Auto Tuner baud rate, 300~115200 bps |
Transfer distance |
Max. 1,200 m for speed 9.6 K bps; max. 400m for speed 115.2 K bps |
Supports max device |
Maximum of 256 devices (Without repeater) |
ESD protection |
Yes |
Supply voltage |
10~30 VDC |
Power consumption |
Nearly 24V/0.5W; Nearly USB Port/0.5W |
OS driver |
Windows 98/ME/2000/XP/Window7(32/64bit)/ WinCE/Vista(32/64 bit)/Linux/Mac/ Windows Server 2008 R2/Android |
Operation temperature |
-20~+75℃ (No freezing) |
Storage temperature |
-25~+80℃ (No freezing) |
Installation |
DIN-Rail or wall mounting |
Connection |
DB9(Female to RS-232)/USB(Type B); Removable 13-pin Terminal Block (For RS-422/485/ 232) |
Size (L×W×H) |
120×77×40 mm (with bracket) |