MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Energy policy
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinder
Electric Actuator
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Component
Process Valve
Sensor
Auxiliary Equipment
Discontinued Product
下載履歷表
福利措施
Radio remote modules
Back
Home
Product Information
Discontinued Product
PLC Control System
Radio remote modules(MA-3016)
PDF
MA-3016
User guide
MA-3016
New
Discontinued Date : 2020.12.31
Q'ty :
Inquiry
Frequency control: Crystal.Operation range: up to 100 meters.Free PC software Mindman Utility.Dual watchdog timer.
Features
Specification
Order Example
Download
Frequency control: Crystal.
Low power indicator.
Operation range: up to 100 meters.
Supports Modbus RTU / ASCII.
Free PC software Mindman Utility.
Logic gate diagram function.
LED indicators. Dual watchdog timer.
Receiver output type
Sink (40VDC / 200mA / 3000VDC)
Receiver interface
RS-485
Receiver input power
+10 ~ +30 VDC
Receiver speed
1200~115200 bps
Receiver output LED
YES
Transmitter input power
2 AA size batteries
Operation distance
Up to 100 Meters
Operation temperature
-20~+75℃ (no freezing)
Logic gate diagram function type
11
Logic gate diagram function rule
128
Watchdog timer
System m & Comm
Size (L×W×H)
200×77×40 mm(Receiver), 120×55×25 mm(Transmitter)
Weight
142 g(Receiver), 155 g(Transmitter)
Software Download
Mindman Utility
PDF
MA-3016
User guide
TOP