MAF300L

Longer case for adapting high efficient auto drain valve.
Bore No. 8A, 10A
Port size 1/4, 3/8
Medium Air
Operating pressure range (※) 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element Standard:5μm Option:40μm
Drain capacity 40 cm3
Weight 267 g

Remark
※1.Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.
※2.Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.

FMRF300 Auto drain valves
For Air units MA**302, MA**400, MA**401, MA**403, MA**501 series.Ordered with filter together.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP