MAF410

Body : Stainless steel #316, Port size:3/8, 1/2, 3/4, Operating pressure range : 0.05~1 MPa,Proof pressure : 1.5 MPa.
Bore No. 10A, 15A, 20A
Port size 3/8, 1/2, 3/4
Medium Air
Operating pressure range 0.05~1 MPa (※)
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element Standard:40μm Option:5μm,20μm
Weight 1587 g
Remark ※ Standard unit contains semi-auto-drain function when
   operating pressure below 0.05 MPa.
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP