Tube I.D. φ25, 32, 40, 50, 63 (mm). Space saving. Selectable clamping lever, include single side type and double side type.
- No additional bracket is required while mounting.
- Selectable clamping lever, include single side type and double side type.
- Magnetic as standard.
| Tube I.D. (mm) |
25,32,40,50,63 |
| Medium |
Air |
| Operating pressure range |
0.4~0.6 MPa |