MBD

Forged brass body, 2/2 way N.C. Available fluid: Air, gas, water, vacuum, light oil. Port size: 1/4", 3/8", 1/2".
  • IP65 100% ED coil. 
  • PTB approval is EExmⅡT4 coil.

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP