Rod locking cylinder
- Home
- Product Information
- Discontinued Products
- Air Cylinders
- Rod locking cylinder(MCBQV2)
Tube I.D.φ 32, 40, 50, 63, 80, 100 (mm). Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.
- Multi-specification
MCB unit is applicable in 9 different bore sizes (ø20~125), piston rod can be locked at any position within the stroke range. - Brake function
Brake function is applicable in both directions. - Non lubrication
No lubricant is required for the piston rod. Utilize oil-containing alloys and special bearing bush to eliminate the necessity of lubrication on piston rod. - High quality long service life
Hard anodized aluminum tube and stainless steel tube allows cylinder to have better corrosion and abrasion resistance. - ISO 15552 standard specification
Conform to ISO 15552 standards. Unified design, most parts and mounting accessories are interchangeable. - Cylinder mountings
Available with a comprehensive selection of mountings for fixed or flexible installation.
Tube I.D. (mm) | 32, 40, 50, 63, 80, 100 |
---|---|
Medium | Air |
Operating pressure range | 0.3~0.6 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature | -5℃~+60℃ (no freezing) |
Min. working pressure | 0.3 MPa |
Locking mode | Secure locking of piston rod in any position |
Lock retention forces (Max. static loading─Horizontal mounting) |
790~7700 N |
Available speed range | 50~500 mm/sec |
Sensor switch | RCA |
Sensor switch holder | HV1, HV2, HV3 |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !