MCHG2L

Tube I.D. φ 16, 25, 32, 40, 50, 63, 80 mm, Three-jaw parallel gripper, Doubled stroke compare with MCHG2, Same mounting holes as MCHG2, High accuracy, High gripping force.
  • Three-jaw parallel gripper.
  • Doubled stroke compare with MCHG2.
  • Same mounting holes as MCHG2.
  • High accuracy and gripping force.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 16, 25, 32, 40, 50, 63, 80
Stroke (mm) 10, 12, 16, 20, 28, 32, 40
Medium Air
Operating pressure range 0.1~0.6 MPa
Ambient temperature -10~+60℃ (No freezing)
Max.operating frequency 30~120 (c.p.m)
Lubrication Not required
Repeatability (±mm) ±0.01
Effective force (N.m) at (0.5 MPa) External: 1.4(0.31)~50(11.2)
Internal: 1.6(0.36)~52.5(11.8) (※)
Sensor switch RT
Weight 100~2880 g
Remark (Open and closed diameter values apply for external gripping of work pieces.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RT Sensor switch
Assembling style: MCRJ, MCRQ, MCRQ-S, MCHG2, MCHU, MCHY.
 
TOP