| Wiring method |
2 wire (RT), 3 wire (RTN,RTP) |
| Switching logic |
SPST normally open(RT), Solid state output,normally open(RTN,RTP) |
| Switch type |
Reed switch(RT), NPN current sinking(RTN), PNP current sourcing(RTP) |
| Voltage range |
5~120V DC/AC(RT), 5~30V DC(RTN,RTP) |
| Current range |
100mA max.(RT), 200mA max.(RTN,RTP) |
| Switch range |
10W max.(RT), 6W max.(RTN,RTP) (※1) |
| Current consumption |
8mA @24V max. (RTN,RTP) |
| Voltage drop |
3.5V max.(RT), 1V max.@200mA max.(RTN,RTP) |
| Leakage current |
0.01mA max. (RTN,RTP) |
| Indicator |
Red LED (RT,RTN), Green LED (RTP) |
| Cable |
2.8φ,2C,PU (RT), 2.8φ,3C,PU (RTN,RTP) |
| Temperature range |
-10~+70℃ (No freezing) |
| Shock |
30G (RT), 50G (RTN,RTP) (※2) |
| Vibration |
9G (※3) |
| Enclosure classification |
IEC 60529 IP67 |
| Protection circuit |
1(RT), 2,3,4(RTN,RTP) (※4) |
| Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). ※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |