METG2

Built Guideway, Size: 4, 5, 8, AC servo motor: 100W~400W, Max. speed: 100~1000 mm/s.
Positioning repeatability (mm) 4: ±0.01
5: ±0.01
8: ±0.005
Ball screw lead (mm) 4: 2, 5, 10
5: 5, 10, 20
8: 5, 10, 20
Max. speed (mm/s) (※1) 4: 100, 300, 600
5: 250, 500, 1000
8: 250, 500, 1000
AC servo motor 4: 100W
5: 100W
8: 200W, 400W
Rated load (kg) Horizontal- 4: 25, 20, 12, 5: 30, 15, 10, 8: 50, 30, 18
Vertical- 4: 8, 5, 2, 5: 10, 5, 2.5, 8: 15, 8, 3
Stroke (mm) (※2) 4: 50~800  /  50 pitch
5: 50~800  /  50 pitch
8: 50~1100  /  50 pitch
Ball screw ø (mm) 4: C7ø12
5: C7ø12
8: C7ø16
Slot-type photomicro sensor PU-Y974(P)
Remark ※1. Acceleration and deacceleration values are set to 0.2 second.
※2. Reduce the speed when the stroke exceeds 600 mm due to resmance.
proimages/prod_orderno/E_METG2.gif
PU-Y974 Slot-Type Photomicrosensor
Assembling style: METG2. Detection distance: 6 mm (slot width), Sensing distance: ≤ 0.025 mm. Operating voltage: 5~24 VDC±10%, ripple (p-p) less than 10%. Current consumption: ≤15 mA
 
TOP