PU-Y974

Assembling style: METG2. Detection distance: 6 mm (slot width), Sensing distance: ≤ 0.025 mm. Operating voltage: 5~24 VDC±10%, ripple (p-p) less than 10%. Current consumption: ≤15 mA
Detection distance 6 mm (slot width)
Standard detection object Opaque objects larger than 2×0.8 mm
Sensing distance ≤ 0.025 mm
Contact type NPN, PNP
Switch mode Switchable between L.on (Light ON mode)
and D.on (Dark ON mode)
Indicator light When an object is detected, the light turns off; 
when no object is present, the light remains on
Response frequency 2KHz
Light source Infrared LED
Operating voltage 5~24 VDC±10%, ripple (p-p) less than 10%
Residual voltage 1V or below (at a load current of 50mA)
Current consumption ≤15 mA
Protection circuit Reverse power protection
Ambient light intensity Illuminance on the receiving surface: Below 1000 lux
Ambient temperature Operating: –25~+55°C,
Storage: –30~+80°C (No condensation and freezing)
Ambient humidity Operating: 5~85%RH,
Storage: 5~95%RH (No condensation and freezing)
Vibration resistance 10~2000 Hz, single amplitude 0.75mm, X, Y, and Z
directions, Scan time: 15 minutes, Scan times: 10 times
Degree of protection IP50
Case material ABS
Wiring method Connector
Wight 3 g
proimages/prod_orderno/E_PU-Y974.gif
TOP