MP23

Pressure range:Compound -100~100kPa, Positive 0~1MPa.High accuracy and Resolution.
  • Pressure range:Compound -100~100kPa, Positive 0~1MPa. 
  • High accuracy and Resolution, Low cost.
Operating pressure range Compound: -100.0~100.0 kPa
Positive: -0.10 ~ 1.00 MPa
Medium Air, Non-corrosive gases ,incombustible gases
Proof pressure Compound: 300 kPa , Positive: 1.5 MPa
Power supply voltage 12 to 24VDC ±10%, Ripple (P-P) 10% or less
Current consumption ≦55mA
7 segment LCD display 3½ digit LED display (Red) (Sampling rate: 5 times/sec.)
Indicator accuracy ≦±2% F.S. ±1 digit (ambient temperature: 25 ±3℃)
Enclosure IP40
Ambient temp. range Operation: 0 ~ 50℃,storage:-20 ~ 60℃ ( No condensation or freezing)
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage 1000VAC in 1-min (between case and lead wire)
Insulation resistance 50Mohm min. (at 500VDC M, between case and lead wire)
Vibration Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock 980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic ≦2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm2 ) - 2 cores
Weight Appro 102 g (with 2-meter lead wire)

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP