MP400

3 color digital LCD display. Dual LCD display allow setting value to be displayed. Key lock indicator. Analog output : 1 ~ 5 V or 4 ~ 20 mA. Sensor input : 1 ~ 5 V or 4 ~ 20 mA. 12 pressure ranges for transducer.
  • 3 color digital LCD display.
  • Programmable pressure unit: kPa, MPa, kgf/cm2, bar, psi, mmHg, inHg.
  • Dual LCD display allow setting value to be displayed.
  • Key lock indicator.
  • Analog output : 1 ~ 5 V or 4 ~ 20 mA
  • Sensor input : 1 ~ 5 V or 4 ~ 20 mA
  • 12 pressure ranges for transducer.
Power supply voltage 12 ~ 24V DC ± 10 %, Ripple ( P-P ) ≤ 10 %
Current consumption ≤ 40 mA (with no load)
Sensor input 1 ~ 5V or 4 ~ 20 mA
Repeatability ± 0.1 % F.S. ± 1 digit
Output short circuit protection Yes
Indicator accuracy ± 1 % F.S. ± 1 digit ( Ambient temperature : 25 ± 3 °C )
Switch on indicator Orange Indicator 1 : OUT1 & Orange Indicator 2 : OUT2
Temperature characteristic ± 0.5 % F.S. of detected pressure ( 25 °C ) at temp. ( Range of 0 ~ 50 °C )
Lead wire ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm² ) - 5 cores
Weight ( with 2 meter lead wire ) Approx. 67 g
proimages/prod_orderno/E_MP400.gif
TOP