High performance pressure switch MP48E|Analog output can be inverted
- Home
- Product Information
- Sensor
- Pneumatic pressure switch
- High performance pressure switch(MP48E)
Main/Sub-Display, 4 1/2 digits 7 segment LCD display. Multifunction sub-display. Switchable voltage output (1~5V or 0~10V). User-defined analog output range.
- Main/Sub-Display, 4 1/2 digits 7 segment LCD display.
- Multifunction sub-display.
- Switchable voltage output (1~5V or 0~10V).
- User-defined analog output range.
- Digital filter function.
- Analog output can be inverted.
| Rated pressure range | –101.3 ~ 1000.0 kPa |
|---|---|
| Setting pressure range | –101.3 ~ 1000.0 kPa |
| Allowable pressure | 1500 kPa |
| Fluid | Filtered air, Non-corrosive / Non-flammable gas |
| Set pressure resolution | KPa: 0.1 MPa / kgf/cm2 / bar: 0.001 psi: 0.01 inHg: 0.1 mmHg: 1 mmAq (mmH2O): 1 (※1) |
| Power supply voltage | 15~24V DC, Ripple (P-P) 10% or less |
| Current consumption | ≤ 40mA (With no load) |
| Switch output | 2 NPN / PNP open collector outputs Max. load current: 150mA Max. supply voltage: 24~30V DC Residual voltage: ≤ 1V |
| Repeatability (※2) | ±0.2% S.R. (Ambient temperature: 25±3ºC) |
| Hysteresis | One point set/ Hysteresis/ Window comparator mode: Adjustable (Hysteresis value is adjustable within 1~8 digits for one point set mode and window comparator mode) |
| Response time of digital filter (※3) | OFF, 25ms 100ms, 250ms, 500ms, 1000ms, 1500ms, 3000ms selectable |
| Overcurrent protection | Yes |
| Display | 4 1/2 digital, 7 segment LCD display ( Red / White / Pink / Orange ) ( Sampling rate : 0.2, 0.5, 1 sec. / time ) |
| Indicator accuracy (※2) | C: -100.0~100.0 kPa ± 1% S.R. / P: -100.0~1000.0 kPa ± 0.5% S.R. V: -101.3~0.0 kPa ± 1% S.R. / A: -101.3~1000.0 kPa ± 0.5% S.R. (Ambient temperature: 25 ± 3°C) |
| Switch on indicator | Orange indicator 1: OUT1 & Orange indicator 2: OUT2 |
| Analog output (Voltage output) | Output voltage: 0~10V ± 0.5% F.S. Linearity: ±0.5% F.S. Output impedance: 2 kΩ |
| Analog output (Current output) | Output current: 4~20mA ± 0.5% F.S. Linearity: ±0.5% F.S. Max. load impedance 250 Ω at power supply of 15V, 600Ω at power supply of 24V Min. load impedance: 5 Ω |
| Environment - Enclosure classification | IP40 |
| Environment - Ambient temp. range | Operation: 0 ~ 50°C, Storage : –10 ~ 60°C (No condensation or freezing) |
| Environment - Ambient humidity range | Operation/Storage: 35 ~ 85% RH (No condensation) |
| Environment - Withstand voltage | 1000V AC in 1-min (between case and lead wire) |
| Environment - Insulation resistance | ≥ 50MΩ (at 500V DC, between case and lead wire) |
| Environment - Vibration | Double amplitude 1.5 mm or 10 G, 10 Hz ~150 Hz ~0 Hz (1-minute sweep), 2 hours each in X, Y, and Z axes |
| Environment - Shock | 100m/s2 (10G), 3 times each in direction of X, Y and Z |
| Tmperature charateristic | ±0.5% F.S. of detected pressure 25°C at temp. Range of 0~50°C |
| Communication interface (※4) | RS485 Modbus RTU |
| Port size | F1: R1/8", M5×0.8; F3: G1/8"(BSPP), M5×0.8; M5: M5×0.8 female thread |
| Lead wire | ø4 PVC - 26 AWG ( 0.15 mm2 ) - 5 cores |
| Weight | Approx. 67g (with 2 meter lead wire) |
| Remark | ※1. If set pressure unit is mmAq, the value requires to ten multiply display value. ※2. S.R.: Set range ※3. When digital filter functions is OFF, the response time is 4~6 ms. ※4. This function only available for output specification 02R and 04R. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !







