Differential pressure sensor MP7800|Easy-to-read LCD display.Remote control / Real-time monitoring
- Home
- Product Information
- Sensor
- Pneumatic pressure switch
- Differential pressure sensor(MP800/MP7800)
IP40 enclosure, Digital LCD display, easy readout, Remote control / Real-time monitoring.
- MP800 / MP7800
Digital LCD display, easy readout
IP40 enclosure
- MP800
Pressure range: 0 ~ 1 kPa, 0 ~ 2 kPa, 0 ~ 5 kPa, -1 ~ 1 kPa, -2 ~ 2 kPa, -5 ~ 5 kPa
Analog output: 1 ~ 5 V or 4 ~ 20 mA - MP7800
Pressure range: -10 ~ 10 kPa, -1 ~ 1 kPa, -2 ~ 2 kPa, -5 ~ 5 kPa
Remote control / Real-time monitoring
RS485 Modbus RTU
MP800
MP7800
| Rated pressure range | 0~1000 Pa (MP801), -1000~1000 Pa (MP811), 0.00~2.00 kPa (MP802), -2.00~2.00 kPa (MP812), 0.0~5.00 kPa (MP805), -5.00~5.00 kPa (MP815) |
|---|---|
| Set Pressure Range | -100~1000 Pa, -1000~1000 Pa, -0.20~2.00 kPa, -2.00~2.00 kPa, -0.50~5.00 kPa, -5.00~5.00 kPa |
| Fluid | Filtered air, Non-corrosive / Non-flammable gas |
| Power supply voltage | 12 ~ 24V DC ± 10 %, Ripple ( P-P ) ≤ 10 % |
| Current consumption | ≤ 40 mA (with no load) |
| Port size | M5 : M5 female thread |
| Lead wire | ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm² ) - 5 cores |
| Withstand pressure | 3 kPa, 6 kPa, 15 kPa |
| Set pressure Resolution | Pa: 1 kPa: 0.01 |
| Switch output | 2 NPN : open collector 2 outputs Max. Load Current : 125 mA Max. Supply Voltage : 30V DC Residual Voltage : ≤ 1.5V 2 PNP : open collector 2 outputs Max. Load Current : 125 mA Max. Supply Voltage : 24V DC Residual Voltage : ≤ 1.5 V |
| Display | 3 ½ digital, 7 segment LCD display ( White ) ( Sampling rate : 5 times / sec. ) |
| Switch on indicator | White Indicator 1 : OUT1 & White Indicator 2 : OUT2 |
| Analog Output (Voltage Output) (※1) | Output Voltage : 1 ~ 5V ± 2.5 % F.S. ( within rated pressure range ) Linearity : ± 1 % F.S. Output Impedance : about 1 kΩ |
| Analog output (Current Output) (※2) | Output Current : 4 ~ 20 mA ± 2.5 % F.S. ( within rated pressure range ) Linearity : ± 1 % F.S. Max. Load Impedance : 250 Ω at power supply of 12 V, 600 Ω at power supply of 24V Min. Load Impedance : 50 Ω |
| Remark | ※1.If analog voltage output is selected, the analog current output cannot be selected at the same time. ※2.If analog current output is selected, the analog voltage output cannot be selected at the same time. |
| Rated pressure range | –10.00 ~ 10.00 kPa, –1.000 ~ 1.000 kPa, –2.00 ~ 2.00 kPa, –5.00 ~ 5.00 kPa |
|---|---|
| Set Pressure Range | –10.00 ~ 10.00 kPa, –1.000 ~ 1.000 kPa, –2.00 ~ 2.00 kPa, –5.00 ~ 5.00 kPa |
| Fluid | Filtered air, Non-corrosive / Non-flammable gas |
| Power supply voltage | 12 ~ 24V DC ± 10 %, Ripple ( P-P ) ≤ 10 % |
| Current consumption | ≤ 40 mA (with no load) |
| Port size | M5 : M5 female thread |
| Lead wire | ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm² ) - 5 cores |
| Withstand pressure | 30 kPa, 3 kPa, 6 kPa, 15 kPa |
| Set pressure Resolution (※1) | kPa: 0.001~0.01 mmAq: 0.1~1 |
| Switch output | 1 NPN : open collector 1 output Max. load current : 125 mA Max. supply voltage : 30V DC Residual voltage : ≤ 1.5V 1 PNP : open collector 1 output Max. load current : 125 mA Max. supply voltage : 24V DC Residual voltage : ≤ 1.5V |
| Display | 4 digital, 7 segment LCD display ( White ) ( Sampling rate : 0.1 ~ 3 times / sec. ) |
| Switch on indicator | White Indicator 1 : OUT1 |
| Communication interface | RS485 |
| Remark | ※1.When the unit is mmAq, the pressure unit is not displayed. |





