MP90

2 output & analog output ( 1 ~ 5 V ), 10 mm width with compact size, Key-lock function, Selectable pressure unit: kPa, MPa, kgf / cm², bar, psi, inHg, mmHg
  • 2 output & analog output ( 1 ~ 5 V )
  • 10 mm width with compact size
  • Key-lock function
  • Selectable pressure unit : kPa, MPa, kgf / cm², bar, psi, inHg, mmHg
  • Applicable for semiconductor manufacturing process, please consult us for further information.
Rated pressure range 0 ~ 1.0 MPa (Positive)
-101.3 ~ 0.0 kPa (Vacuum)
-100.0~100.0 kPa (Compound)
Setting pressure range -0.1 ~ 1.0 MPa (Positive)
-101.3 ~ 10.0 kPa (Vacuum)
-101.0~101.0 kPa (Compound)
Allowable pressure 1.5 MPa (Positive)
500 kPa (Vacuum) (Compound)
Fluid Filtered Air, Non-corrosive / Non-flammable gas
Power supply voltage 12 to 24V DC ±10%, Ripple (P-P) 10% or less
Current consumption ≦ 40mA (With no load)
Switch output 2 NPN : open collector 2 outputs Max. Load Current : 125 mA
Max. Supply Voltage : 30 V DC Residual Voltage : ≤ 1.5 V
2 PNP : open collector 2 outputs Max. Load Current : 125 mA
Max. Supply Voltage : 24 V DC Residual Voltage : ≤ 1.5 V
Repeatability ±0.2% F.S.±1 digit
Hysteresis Hysteresis Mode : Adjustable
Window Comparator Mode : Fixed ( 3 digits )
Response time  ≤ 2.5ms (chattering-proof function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selectable)
Output short circuit protection Yes
Display 4 digit, 7 segment LED display ( Red ) (Sampling rate : 5 times / sec.)
Indicator accuracy ±2% F.S. ±1 digit  (Ambient temperature: 25 ± 3°C)
Switch on indicator Indicator Red : OUT1 & Indicator Green : OUT2
Analog Output ( Voltage Output ) Output Voltage : 1 ~ 5 V ± 2.5 % F.S. (within rated pressure range)
Linearity : ± 1 % F.S.   Output Impedance : about 1 kΩ
Environment-Enclosure IP40
Environment-Ambient temp. range Operation: 0 ~ 50°C, storage : ─10 ~ 60°C (No condensation or freezing)
Environment-Ambient humidity range Operation / Storage: 35 ~ 85% RH (No condensation)
Environment-Withstand voltage 1000V AC in 1-min. (between case and lead wire)
Environment-Insulation resistance ≥ 50MΩ (at 500V DC, between case and lead wire)
Environment-Vibration  Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z
Environment-Shock 980 m/s2 (100G), 3 times each in direction of X, Y and Z
Tmperature charateristic ±2% F.S. of detected pressure (25°C) at temp. range of 0 ~ 50°C
Port size M5
Lead wire ø3.8 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm2 ) - 5 cores
Weight ( with 2 meter lead wire ) Approx. 53 g
proimages/prod_orderno/E_MP90.gif
TOP