MSUW-F

2-WAY normally closed solenoid valve.Available fluid: Water, air & light oil.
Specification
  • MSUW-F series is direct multiplex acting, connected diaphragm, normal close.
  • Able to be operated under low pressure.
  • Acceptable for customization Viton (130°C) , Silicone (130°C) and EPDM (130°C) for seal plug and diaphragm.
  • Flange: JIS 10K (Option: ANSI 150LB or PN-16)
  • AC voltage tolerance: ±10%
  • DC voltage tolerance: ±1%
Caution
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Not for fluid of
  • Liquid when heat, solid when cool.
  • Corrosive fluid.
  • Viscosity over 20 cst.
Body Stainless steel
Coil Special copper wire (H)
Tube Stainless steel
Fixed steel Stainless steel
Spring Stainless steel
Plug NBR
Diaphragm NBR

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP