MUPH

2/2 way n.c. diaphragm type solenoid valve, PTFE / PVC Body, stick PTFE on the rubber diaphragm, Port size :1/4"、3/8"、1/2"、3/4",  for corrosive Fluid. 2/2 way N.C.
  • IP65 waterproof coil. 
  • Continuous cycle, 100% ED. 
  • Open: 50~200ms, Close: 100~400ms
proimages/prod_orderno/E_MUPH.gif
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP