MUSL

2/2 way n.c. diaphragm type latch valve, SCS14 S.S. body, #304 cover, Port size : 1/2", for water, air, gas, light oil. 2/2 way N.C.
  • Energy-saving, blocking hazardous fluid.
  • IP65 waterproof coil.
  • Continuous cycle, 100% ED.
  • Open: 100~200ms, Close: 200~400ms
proimages/prod_orderno/E_MUSL.gif
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP