MUW

2-way normally closed solenoid valve.Available fluid: Water, air & light oil.
  • Direct and multiplex acting, connected diaphragm, normal close.
  • Can be operated directly under low pressure.
  • Acceptable for customization Viton (130°C) , Silicone (130°C) and EPDM (130°C) for seal plug and diaphragm.
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%.
  • Pipes must be washed neat and clean before fitted.
  • A Y-STRAINER has to be installed in the front of solenoid valve, that is best for long life.
  • It should be installed horizontally; vertical installation is not advisable.
Body Forge brass / Cast bronze
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR, viton, silicon

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP