Easy to check sanitary condition The resin body color is clear (semitranparent).
It is compatible with special specifications Sealing rubber material can be changed from EPDM to FKM or HNBR depending on applications.
Two types of package are available Standard package and Clean room package that items are washed by clean air, then packed in ISO class 6 equivalent clean room are available.
The thread specification can be chosen from Sealock treatment and no-sealock treatment depending on applications
Small union straight type is achieved downsizing by renewed design Sealing rubber material: HNBR is newly added. Inch size: ø1/4, ø3/8, ø1/2 are newly added.
*1. The specification above may not be applied, depending on the kind of mixed gases used as fluid medium. Make sure to use PISCO products after verifying their suitability on the user side. *2. If operating temp. exceeds 20℃, refer to the following chart "Relation of Operating Temp. & Max. Operating Pressure".