SFT/SET

SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
  • Extruded from fluoropolymer(PFA/FEP) which is excellent in chemical resitance
  • PFA: Superior interior surface smoothness, transparency and purity
  • FEP: Best suitable for chemical, food, medical care and semiconductor industries
  • Extensive service temperature range
  • Inch size models, perfect to be used with the inch-sized SUS316 compression fitting are prepared
  • Cleanroom wash/packaging is available
    Cleaning and packing in cleanroom ISO class 6 equivalent.
Fluid medium Air, water (condition), chemicals, etc(condition)
Max. operating pressure
(65%RH at 20℃)
SFT:2.4 MPa(0420), 1.4 MPa(0425,0640), 1 MPa(0860,1075,1290,1/4,3/8,1/2), 0.8 MPa(1080,1210,1613)
SET:2.7 MPa(0420), 1.6 MPa(0425,0640), 1.0 MPa(0860,1075,1290,1/4,3/8,1/2), 0.7 MPa(1080,1210,1613)
Max. vacuum -100 kpa
Operating temp. range SFT:-65~260℃ (no freezing)
SET:-65~200℃ (no freezing)
Tube color SFT: 5 color (color sample)
SET: 5 color  (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP