QC/PQ

The Connector realizes simultaneous connection and disconnection of multiple lines. It makes easy moving of the devices. The whole terminal can be attached and detached together.
  • The Connector realizes simultaneous connection and disconnection of multiple lines. It makes easy moving of the devices.
  • The whole terminal can be attached and detached together.
    By using connector bands, male terminals and female terminals can be connected, either in series or in parallel for unified connection or disconnection.
  • Allowing different tube sizes on male and female terminals.
    Even with different tube diameters, Connector can be interchangeable within same body type. Standard to standard, Mini to mini.

Fluid medium Air
Max. operating pressure 0.9MPa
Max. vacuum -100kPa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP