This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling). Easy to assemble and suction test using general-purpose tools.
This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling).
Necessary parts come in a set. 3 types of construction members (Vacuum pad accessories, Aluminum frame, Vacuum generator, Air piping fitting) for suction test are available according to the application.
Easy to assemble and suction test using general-purpose tools.
Robot flange mounting plates" are available, which connects trial kit with a robot of different companies. (sold separately)
PISCO Vacuum Pads and pad holders other than the set products are also mountable. 21 types of holder joint is prepared. Pad holder, which is pad dia.: 1-50mm and holder type: fixed / spring type of side or dual side port, is mountable on the joint. (Sold separately)